??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
70 mm
D2
Bore H7
B10 mm
ZAEHLWERK
Indication after one spindle revolution
mm
SKALA
Number of graduations
mm
ABLESE
accuracy of the pointer
mm
D3
22 mm
D4
28 mm
D5
60 mm
B
33 mm
L1
17 mm
L2
52 mm
L3
6 mm
WEIGHT
Weight
0.1950 kg
CTN
US-Customs Tariff Number
9031800000
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension