??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
L1NEN
Nominal size
117 mm
L1IST
Actual size ±1
118.5 mm
D
mm
B
28 mm
L2
153 mm
L3
93 mm
H1
49.5 mm
H2
21 mm
H3
mm
M
mm
SW
mm
T
mm
FARBE
Color
black-gray
WEIGHT
Weight
0.0580 kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension