??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
L1
130 mm
FARBEVIS
Color
B1
59 mm
B2
31 mm
B3
41 mm
B4
48 mm
H1
29.5 mm
H2
3 mm
L2
100 mm
L3
124 mm
S
1÷5 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
39263000
ROHS
YES
INFOWINCO
Product details
Product details
Stáhnout CAD model
Previews
3D
Dimenze