Control Knob EN 957.1-20-R-DOR
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Control knobs
GN 957.1
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_4/control_knobs/gn957_1/gn957_1_asmtab.prj},{NB=Drehknopf EN 957.1-20-R-DOR},{PARTNUMBER=EN 957.1-20-R-DOR},{D1=20},{D2=20.5},{D3=32.0},{D4=M4},{H=20},{MA=0.2},{SA=GN 954 / GN 954.2 / GN 9054 / GN 9154},{FORM=mit Beschriftung, mit Pfeil, steigend bei Linksdrehung},{FARBE=orange},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0100},{CTN=},{ROHS=YES},{D2X=4},{INFOWINCO=Produktdetails},{VERS=2.000},{VER=9},{PPATH=gn957_1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
EN 957.1-20-R-DOR
EN 957.1-20-R-DOR
D1
Hollow shaft diameter of position indicator
20
20
mm
D2
20.5
20.5
mm
D3
32.0
32.0
mm
D4
Socket set screw with internal hexagon
M4
M4
H
20
20
mm
MA
Recommended torque
0.2
Nm
SA
for position indicator
GN 954 / GN 954.2 / GN 9054 / GN 9154
GN 954 / GN 954.2 / GN 9054 / GN 9154
FORM
Type
with lettering, with arrow, ascending counter-clockwise
with lettering, with arrow, ascending counter-clockwise
FARBE
Color
orange
orange
WEIGHT
Weight
0.0100
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸