??
Catalog navigation
CAD模型选择
HELP_VARIABLE
EAN
International article number
4044778458751
ATN
Article number
44428255
ARTB
Article description
EPIC SOLAR 4PLUS M+F 4 6mm² SET
FMIN
Clamping range MIN
5.2 mm
FMAX
Clamping range MAX
7.1 mm
F
Cable diameter
mm
输入参数值: F
Cable diameter
mm
cm
inch
ft
Q
Cross-section
4 - 6 mm2
WG
Weight
24.3 g
VPE
Package [pc]
1
下载CAD模型
预览
3D
尺寸标注