??
Catalog navigation
CAD model selection
HELP_VARIABLE
ORDERNO
Order No.
1-EPO3/50T
TYP
Type
EPO3
DRAWNO
Drawing No.
Druckstück 451.03-3006.4R + Spannscheibe 451.03-3007.4H
E
50.0 mm
F
ØF
147 mm
G
ØG
120 mm
U
ØU
46.0 mm
C
ØC
81.8 mm
K
ØK
18 mm
Download CAD models
Previews
3D
Dimension