??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0080.0290
CTN
Customs Tariff Number
84145935
LODDEST
LOD Destination
LODLEVEL
LOD Level
FV
Air flow volume
310 m³/h
DZ
Rotating speed
2.780 1/min
LRT
Impeller type
semi-radial
DS
Speed controllable
-
S
Type of voltage
Alternating current
B
Rated voltage
230 V
N
Frequency
50 Hz
NL
Nominal output
50 W
C
cosφ
0.9
INOM
Inom
0.25 A
IMAU
Imax at UNominal
0.25 A
SZ
Degree of protection
IP 54
WK
Insulation class
B
NZ
Mains cable
3 / 1.5 mm²
EO
Installation position
vertical / horizontal
MG
Housing material
Synthetic material
F
Colour
Signal black, similar to RAL 9004
G
Weight
3.6 kg
NW
Nominal size
180 mm
BR
Width
262 mm
H
Height
252 mm
T
Depth
187 mm
EXAR
EX designation in accordance with the ATEX Directive
Ex II 2 G
EXN
EX designation in accordance with standard
Ex e IIB + H2 T4 Gb
TAUT
Ta ambient temperature
-20 ≤ Ta ≤ +50 °C
IAIN
IA/IN
2.5
ZTE
Time tE
50 s
BA
Operating mode
S1
EG
EC type examination certificate
EX5 01 10 39250 006
TK
Temperature class
T4
KKS
Capacitor capacity / voltage
3/280 µF/V
WVI
Temperature class of insulating materials Th. Cl.
130 B
V
Packing unit
1 piece(s)
SR
Range
C
GE
GTIN (EAN)
4012799802907
Download CAD models
Previews
3D
Dimension