??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
DESCRIPTION
Description
DIM01
R
78 mm
DIM02
d 6g
M10
DIM03
L
89.5 mm
DIM04
D
23.0 mm
DIM05
H
54 mm
DIM06
H1
58 mm
DIM07
h1
45 mm
DIM08
h2
12 mm
DIM09
h3
44 mm
DIM10
d1
19 mm
DIM11
l
mm
DIM12
l1
16 mm
DIM13
Teeth no.
24
WEIGHT
Weight
g
Download CAD models
Previews
3D
Dimension