??
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVC946: Connecting cable with plug; Operating voltage < 30 V AC; 5 m; PUR; IP 67
DESCLONG
Long Description
Connecting cable with plug; Operating voltage < 30 V AC; 5 m; PUR; IP 67; IP 68; IP 69K; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVC946
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ASTAH050MSD0005C05
ERPGRSUPPLIER
ERP Group Supplier
--
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Download CAD models
Previews
3D
Dimension