??
Catalog navigation
CAD model selection
HELP_VARIABLE
DESCRIPTIONSHORT
Kurzbeschreibung
EVF178: Connection cable; Operating voltage < 50 V AC; 0.3 m; MPPE; IP 65; IP 67
DESCLONG
Long Description
Connection cable; Operating voltage < 50 V AC; 0.3 m; MPPE; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVF178
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
VDOGF040VAS00,3P04STGF040VAS
ERPGRSUPPLIER
ERP Group Supplier
L1
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Download CAD models
Previews
3D
Dimension