??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Article number
LOD
Level of Detail
POL
Pole Configuration
6-pole
NT
Description
Ex-Safety switch 125 A for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de IIC T6 / <Ex> II 2 D Ex tD A21 IP66 T80 °C
T2
EC-Type Examination Certificate
PTB 00 ATEX 1073 (6-polig)
T3
IECEx Certificate of Conformity
BKI 07.0005
T4
Permissible ambient temperature
-20 °C bis 40 °C
T5
Rated voltage
bis max. 690 V
T6
Rated current
max. 125 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 230 V / Ie 125 A / Ue 400 V / Ie 125 A / Ue 500 V / Ie 125 A / Ue 690 V / Ie 110 A
T8
Version
T9
-
-
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals main contact
6 x 95 mm²/2 x 95 mm²
T13
Enclosure material
Steel, powder-coated
T14
Weight
31 kg
T15
Enclosure colour
Pebble grey (RAL 7032)
T16
Product description
6-pole , Auxiliary contact: 1NC+1NO, 4 x M63 cable gland, 1 x M25 cable gland, direct drilled enclosure
TP
Text for product group
CEAG safety switches GHG 265/EXKO 2247 up to 125 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 as well as Class 1 accd. to IEC 60947-3 completes the technical features of this series.
Download CAD models
Previews
3D
Dimension