??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Article number
LOD
Level of Detail
POL
Pole Configuration
NT
Description
Ex-Safety Switch 210 A for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de IIC T6,T5 oder T4 / <Ex> II 2 D IP66 T80 °C/T95 °C
T2
EC-Type Examination Certificate
PTB 99 ATEX 1057
T3
IECEx Certificate of Conformity
IECEx PTB 12.0026
T4
Permissible ambient temperature
-20 °C bis 40 °C
T5
Rated voltage
bis max. 690 V
T6
Rated current
max. 210 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 230 V / Ie 210 A / Ue 400 V / Ie 210 A / Ue 500 V / Ie 210 A / Ue 690 V / Ie 210 A
T8
Version
T9
-
-
T10
Degree of protection accd. to EN 60529
IP54 (optional IP65)
T11
No. cable glands/ thread
T12
Connecting terminals main contact
T13
Enclosure material
Aluminium die-cast housing, connection box steel, powder coated
T14
Weight
T15
Enclosure colour
Pebble grey (RAL 7032)
T16
Product description
TP
Text for product group
CEAG safety switches EXKO 2247 up to 210 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 completes the technical features of this series.
Download CAD models
Previews
3D
Dimension