??
Catalog navigation
CAD model selection
HELP_VARIABLE
PR
Product Range
Exposed Fastener Series
PROFILE
Profile
BR-28 A
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5' ft.
A
Panel Depth
1 1/2" in. (38.1 mm) Inch
B
Cover Width
28" in (711 mm) Inch
APL
Application
MAT
Material
T
Thickness
COL
Color
Download CAD models
Previews
3D
Dimension