??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
F1A1-303018-120M
DESC
Description
Shielded SMT Power Inductor, 12.0uH, 650mA, 533 Ohm
INDUCTANCE
Inductance
12 uH
CURRENT
Current
0,65 A
SATURATION
Saturation
0,5 A
DCR
533 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.8 mm
PACKAGING
Packaging
Bulk
Download CAD models
Previews