??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
F82.6-CZ
SERIES
Series
82.6 Series
PN
Product name
F82.6-CZ Sideflex Safety Finger Chain with Rubber top and Bearings
APPLICATION
Application
Suitable for conveying all kinds of food, beverages and various items
MATERIAL
Material
White polyoxymethylene (POM), surface rubber, operating temperature +1℃-+80℃
PM
Pin material
Stainless steel
W
Width
82.6 mm
WEIGHT
Weight
1.50 kg/m
RBR
opposite bending raduis
120 mm
MTR
Minimum sideflex raduis
200 mm
Download CAD models
Previews