??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FB 45
A
70 mm
B
50 mm
C
20 mm
D
14 mm
E
12 mm
D1
20 mm
D2
15 mm
D3
9 mm
D4
15 mm
D5
9 mm
BX
50.000 mm
D3X
9.000 mm
D5X
9.000 mm
VERS
1.000 mm
COD
FB45
Download CAD models
Previews
3D
Dimension