??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FBA 95
A
120 mm
B
92 mm
C
20 mm
D
14 mm
E
13 mm
D1
60 mm
D2
15 mm
D3
9 mm
D4
20 mm
D5
13.5 mm
Download CAD models
Previews
3D
Dimension