??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FBA 45
A
70 mm
B
50 mm
C
20 mm
D
14 mm
E
12 mm
D1
20 mm
D2
15 mm
D3
9 mm
D4
18 mm
D5
11 mm
Download CAD models
Previews
3D
Dimension