??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FBA 150
A
190 mm
B
138 mm
C
25 mm
D
15 mm
E
17 mm
D1
100 mm
D2
18 mm
D3
11 mm
D4
26 mm
D5
17.5 mm
Download CAD models
Previews
3D
Dimension