您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
FBH-20-D-R-100-N02-R-09-X
OKURA YUSOKI CO., LTD.
Conveyor equipment
Light-duty transport conveyors
Fine Conveyor
Fine Conveyor II
Powered by
CAD模型選擇
{okura/conveyor_equipment/light_duty_transport_conveyors/fine_conveyor/fine_conveyor_ii/fbh_90w_asmtab.prj},{NB=FBH-20-D-R-100-N02-R-09-X},{MODEL=FBH},{NBW=20},{DU=D : Bottom type},{MDD=R},{ML=100},{MT=N},{SP=N02},{MDC=R},{MO=09 : 90W},{IPS=X},{PPATH=parts/fb_90w_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Model type
FBH
NBW
Nominal belt width
20
25
30
35
40
50
60
70
80
20
25
30
35
40
50
60
70
80
BW
Actual belt width
197
mm
FW
Frame width
280
mm
DU
Drive unit
D : Bottom type
MDD
Mounting direction of drive unit
R: Right side
L: Left side
R: Right side
L: Left side
ML
Machine length
cm
Enter value for ML
Machine length
mm
cm
inch
ft
確定
MT
Motor type
N:Constant speed
B: Brushless motor
G:Inverter shift (Toshiba)
F:Inverter shift (Mitsubishi)
N:Constant speed
B: Brushless motor
G:Inverter shift (Toshiba)
F:Inverter shift (Mitsubishi)
SP
Speed type
N02
N03
N04
N05
N06
N09
N11
N13
N16
N18
N22
N26
N32
N36
N43
N53
N64
N90
N02
N03
N04
N05
N06
N09
N11
N13
N16
N18
N22
N26
N32
N36
N43
N53
N64
N90
MDC
Mounting direction of controller
R: Right side
L: Left side
R: Right side
L: Left side
MO
Motor output
09 : 90W
IPS
Input power source
X: 100V Single phase
Y: 200V Single phase
Z: 200V Three phase
X: 100V Single phase
Y: 200V Single phase
Z: 200V Three phase
NOTE
Note 1
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸