??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
FBKGR
MATB
Body/nut material
S25C
MATS
The sleeve material
carbon steel
SUR
Surface treatment of the main body
Chromate gloss finish
SUS
Surface treatment of sleeve
-
NO
No.
D
6 mm
E
4 mm
H1
Hexagon opposite H1
14 mm
H
Hexagon opposite H
14 mm
F
7 mm
LL
30 mm
L
Manually tighten approximately L
51 mm
LINK
link
https://www.srdfaa.com/category/39
Download CAD models
Previews
3D
Dimension