??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYPE
Type
FBN2050B
NOT
Number of teeth
DP
Pitch dia
mm
DO
Outer dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
T
Width of teeth
8.7 mm
MAT
Hardeningtempering
Induction hardening
MATC
Comments for hardeningtempering
SHAPE
Shape of sproket
C : Cutting type
SD
Bore diameter
mm
M
Tapped hole size
NOTHP
No. of Tapped holes
2
A
Position of Tapped hole
8 mm
SURFT
Surface treatment
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.
Download CAD models
Previews
3D
Dimension