??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CODE
code
TYPR
typr
MAT
Material
SUR
surface treatment
ZG
zgs
20.6MPa
LW1
lw
NO1
No.
TGN
T(PT) G(PF) N(NPT)
1/8
LW2
lw2
NO2
No.
TGN1
T(PT) G(PF) N(NPT)
-
L
mm
B
13 mm
C
14.4 mm
L1
10 mm
D
d
4.2 mm
LNIK
link
https://www.srdfaa.com/category/39
Stáhnout CAD model
Previews
3D
Dimenze