??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FC 150A
A
220 mm
B
138 mm
C
- mm
D
- mm
E
27 mm
D1
155 mm
D2
150.5 mm
D3
17.5 mm
NDM
6.000 mm
KDM
4.917 mm
KDM1
4.773 mm
Download CAD models
Previews
3D
Dimension