??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FC 50A
A
95 mm
B
56.5 mm
C
- mm
D
- mm
E
13 mm
D1
54 mm
D2
50.5 mm
D3
9 mm
NDM
6.000 mm
KDM
4.917 mm
KDM1
4.773 mm
Download CAD models
Previews
3D
Dimension