??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CODICE
Code
A
50 mm
B
34 mm
C
30 mm
D
18 mm
E
9 mm
D1
27 mm
D2
25.5 mm
D3
6.6 mm
NDM
0.000 mm
KDM
0.000 mm
KDM1
0.000 mm
Pobierz modele CAD
Previews
3D
Wymiar