??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FC 32A
A
60 mm
B
35 mm
C
- mm
D
- mm
E
9 mm
D1
34 mm
D2
32.5 mm
D3
6.6 mm
NDM
5.000 mm
KDM
4.134 mm
KDM1
4.019 mm
Download CAD models
Previews
3D
Dimension