??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CODICE
Code
FC 38A
A
68 mm
B
40 mm
C
- mm
D
- mm
E
9 mm
D1
40 mm
D2
38.5 mm
D3
6.6 mm
NDM
5.000 mm
KDM
4.134 mm
KDM1
4.019 mm
Pobierz modele CAD
Previews
3D
Wymiar