??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
NO
Port Size Selections
TS
Needle Adjustment Type Selection
OP
Max. Operating Pressure
150 PSI Air Only
OT
Operating Temp Range
-20° to +200° F (-25° C to +95° C)
C
Port Size
H
H Max.
Inch
H1
Inch
L
Inch
W
Inch
Download CAD models
Previews
3D
Dimension