M2 FEB 43X175 B0.75
Tipco Punches
Inch Products
Punches
Head Type
Powered by
CAD模型選擇
{tipcopunches/inch/punches/head_type/fe.prj},{NB=M2 FEB 43X175 B0.75},{TYPE=FEB},{D=0.4375},{H=0.562},{T=0.188},{A=0.063},{BX=0.75,1.00,1.25},{B=0.75},{RM=0.1870},{SM=0.1870},{P=0.0000},{W=0.0000},{R=0.0000},{LX=1.75,2.00,2.25,2.50,2.75,3.00,3.50,3.75,4.00,5.00},{L=1.75},{SA=},{SA1=0.0000},{SA2=0.00},{KF=-},{KFP=0},{DS=0.0000},{F=0.0000},{MAT=M2},{DDX=0.1970}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
M2 FEB 43X175 B0.75
M2 FEB 43X175 B0.75
TYPE
Type
FEB
FEC
FEO
FER
FEL
FEF
FEB
FEC
FEO
FER
FEL
FEF
D
0.4375
0.4375
Inch
H
0.562
0.562
Inch
A
0.063
0.063
Inch
B
0.75
1.00
1.25
0.75
1.00
1.25
Inch
P
0.0000
0.0000
Inch
W
0.0000
0.0000
Inch
R
0.0000
0.0000
Inch
G
0.0000
Inch
L
Overall length
1.75
2.00
2.25
2.50
2.75
3.00
3.50
3.75
4.00
5.00
1.75
2.00
2.25
2.50
2.75
3.00
3.50
3.75
4.00
5.00
Inch
SA
Standard alterations
N/A
N/A
SA1
S at Standard alteration
0.0000
0.0000
Inch
SA2
A at Standard alteration
0.00
0.00
°
KF
Key flat
-
SF
DF
DS
SF1
-
SF
DF
DS
SF1
KFP
Key flat position
0
0
°
DS
0.0000
0.0000
Inch
F
Key flat depth
0.0000
0.0000
Inch
MAT
Material
HSS - M2
A2
HSS - M2
A2
HD
Hardness
60-62
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸