??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Residual current circuit breaker (RCCB) [AAB906019]
ETIM_9_0
Residual current circuit breaker (RCCB) [EC000003]
EF001391
Number of poles
EF000228
Rated voltage
V
EF000227
Rated current
A
EF002358
Rated fault current
A
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF005387
Power loss
- W
EF000003
Mounting method
DIN rail
EF002560
Leakage current type
A
EF002561
Selective protection
false
EF003604
Short-time delayed tripping
EF002562
Short-circuit breaking capacity (Icw)
10 kA
EF002564
Surge current capacity
kA
EF000187
Voltage type
AC
EF007385
With interlocking device
EF005455
Frequency
50/60 Hz
EF008148
Additional equipment possible
EF005474
Degree of protection (IP)
IP20
EF002950
Width in number of modular spacings
EF000218
Built-in depth
70.5 mm
EF007515
Ambient temperature during operating
°C
EF002570
Pollution degree
2
EF007343
Connectable conductor cross section multi-wired
1.5 - 16 mm²
EF007337
Connectable conductor cross section solid-core
1.5 - 35 mm²
EF003882
RAL-number (similar)
7035
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
Previews