您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
168648
Eaton's CAD
Electrical circuit protection
23158
Moeller series xEffect - FRCdM Type AC, A, U, R RCCB
Powered by
CAD模型選擇
{eaton_cad/23128/23158/23450/24185.prj},{NB=168648},{PLID=168648},{NETTO_WEIGHT=0.32000},{EF001391=4},{EF000228=415},{EF000227=40},{EF002358=0.03},{EF001366=440},{EF011980=4},{EF002562=10},{EF002564=3},{EF002950=4},{EF000218=70.5},{EF002570=2},{EF003882=7035},{CUSTOMS_TARIFF_NUMBER1=85362010},{MANUTYPEDESC=FRCDM-40/4/003-G/A},{DESCSHORT=Digital residual current circuit-breaker, 40A, 4p, 30mA, type G/A},{DESCLONG=Residual current circuit-breaker FRCdM, 4 pole, Rated current In: 40 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications},{INTNO=4015081651351},{ECLASS_13_0=Residual current circuit breaker (RCCB) [AAB906019]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PLID
168648
168648
MANUTYPEDESC
Manufacturer Type Description
FRCDM-40/4/003-G/A
FRCDM-40/4/003-G/A
DESCSHORT
Short Description
Digital residual current circuit-breaker, 40A, 4p, 30mA, type G/A
Digital residual current circuit-breaker, 40A, 4p, 30mA, type G/A
DESCLONG
Long Description
Residual current circuit-breaker FRCdM, 4 pole, Rated current In: 40 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCdM, 4 pole, Rated current In: 40 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
INTNO
International product number
4015081651351
4015081651351
NETTO_WEIGHT
Netto weight
0.32000
kg
ECLASS_13_0
Residual current circuit breaker (RCCB) [AAB906019]
ETIM_9_0
Residual current circuit breaker (RCCB) [EC000003]
EF001391
Number of poles
4
EF000228
Rated voltage
415
V
EF000227
Rated current
40
40
A
EF002358
Rated fault current
0.03
0.03
A
EF001366
Rated insulation voltage Ui
440
V
EF011980
Rated impulse withstand voltage Uimp
4
kV
EF005387
Power loss
-
W
EF000003
Mounting method
DIN rail
EF002560
Leakage current type
A
EF002561
Selective protection
false
false
EF003604
Short-time delayed tripping
true
true
EF002562
Short-circuit breaking capacity (Icw)
10
kA
EF002564
Surge current capacity
3
3
kA
EF000187
Voltage type
AC
EF007385
With interlocking device
true
EF005455
Frequency
50 Hz
EF008148
Additional equipment possible
true
EF005474
Degree of protection (IP)
IP20
EF002950
Width in number of modular spacings
4
EF000218
Built-in depth
70.5
mm
EF007515
Ambient temperature during operating
-25 - 60
°C
EF002570
Pollution degree
2
EF007343
Connectable conductor cross section multi-wired
1.5 - 16
mm²
EF007337
Connectable conductor cross section solid-core
1.5 - 35
mm²
EF003882
RAL-number (similar)
7035
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求