??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11051052815
DESCSHORT
Short Description
Inserts, Multiplier, Female, Polycarbonate (PC), RAL 5015 (sky blue), Contacts: 5
DESCLONG
Long Description
Inserts, Multiplier, Female, Polycarbonate (PC), RAL 5015 (sky blue), Contacts: 5
MANUTYPEDESC
Manufacturer Type Description
Female insert 20A, blue
SUPPLIERALTNO
Alternative product number
11 05 105 2815
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Socket
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Female insert 20A, blue
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAT080
Pole number
5
AAU734
Manufacturer product description
Inserts, Multiplier, Female, Polycarbonate (PC), RAL 5015 (sky blue), Contacts: 5
AAW338
Manufacturer product designation
Inserts, Multiplier, Female, Polycarbonate (PC), RAL 5015 (sky blue), Contacts: 5
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews
3D
Dimension