??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
FFSDY
MAT
texture of material
PBT
D1
mm
A
18.3 mm
D2
6 mm
B
32.5 mm
C
11.2 mm
E
3.2 mm
P
9.3 mm
MM
Effective cross-sectional area (mm2)
7.1
WEI
Weight (g)
5.0
LINK
link
https://www.srdfaa.com/product/1444355409472.html
Download CAD models
Previews
3D
Dimension