??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
140038
MANUTYPEDESC
Manufacturer Type Description
XNE-2CNT-2PWM
DESCSHORT
Short Description
Counter module XI/ON ECO, 24 V DC, 2 channels
DESCLONG
Long Description
The XI/ON standard I/O system adds cost and space-optimized I/O modules and gateways to the XI/ON I/O system. The ECO modules do not need base modules and are fully compatible with the standard XI/ON system. High channel density (up to 16 DI/DO on 13 mm), push-in spring-cage terminals, 8 or 16 channels per module. The ECO gateways support the CANopen bus systems Profibus DP and Ethernet.
INTNO
International product number
7640130096219
NETTO_WEIGHT
Netto weight
0.064 kg
ECLASS_13_0
Field bus, decentralized peripheral - function-/technology module [BAA066019]
ETIM_9_0
Fieldbus, decentr. periphery - function-/technology module [EC001601]
EF007532
Supply voltage AC 50 Hz
0 - 0 V
EF007533
Supply voltage AC 60 Hz
0 - 0 V
EF007534
Supply voltage DC
0 - 0 V
EF002991
Voltage type (supply voltage)
DC
EF003244
Number of functions
0
EF003020
Number of HW-interfaces industrial Ethernet
0
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
0
EF003024
Number of HW-interfaces serial TTY
0
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces wireless
0
EF003025
Number of HW-interfaces USB
0
EF003027
Number of HW-interfaces other
1
EF003028
With optical interface
false
EF017564
Supporting protocol for EtherCAT
false
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
false
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
false
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
false
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
true
EF007178
Radio standard Bluetooth
false
EF007179
Radio standard WLAN 802.11
false
EF008523
Radio standard GPRS
false
EF008524
Radio standard GSM
false
EF008525
Radio standard UMTS
false
EF007298
IO link master
false
EF004118
System accessory
true
EF003248
Suitable for counting
true
EF003249
Suitable for weighing
false
EF008344
Suitable for temperature control
false
EF003251
Suitable for welding control
false
EF003252
Suitable for pressure control
false
EF003253
Suitable for NC
false
EF003255
Suitable for electronic positioning
true
EF003256
Suitable for CNC
false
EF003254
Suitable for SSI
false
EF003258
Suitable for incremental data detection
true
EF003259
Suitable for detection absolute value
false
EF003260
Suitable for flux controller
false
EF003261
Suitable for flux measurement
false
EF003262
Suitable for path controller
false
EF003263
Suitable for cam controller
false
EF003264
Suitable for flying saw
false
EF003265
Suitable for multi-axis control
false
EF003266
Suitable for single-axis controller
true
EF003267
Suitable for multi-axis positioning
false
EF003268
Suitable for single-axis positioning
true
EF007212
Function block restart blockage
false
EF007208
Function block automatic reset
false
EF007467
Contactor control function block
false
EF007211
Function block emergency stop
false
EF007209
Function block contactless working protection installation
false
EF007214
Function block affirm pushbutton
false
EF007215
Function block 2-hand switching
false
EF007210
Function block operating mode selection
true
EF007213
Function block access control
false
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
-
EF004002
Fieldbus connection over separate bus coupler possible
true
EF000599
Frequency measurement
true
EF003972
Rail mounting possible
true
EF007020
Wall mounting/direct mounting
false
EF007016
Front built-in possible
false
EF007018
Rack-assembly possible
false
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF017622
Certified for UL hazardous location class I
false
EF017625
Certified for UL hazardous location class II
false
EF017627
Certified for UL hazardous location class III
false
EF017628
Certified for UL hazardous location division 1
false
EF017629
Certified for UL hazardous location division 2
false
EF017632
Certified for UL hazardous location group A (acetylene)
false
EF017633
Certified for UL hazardous location group B (hydrogen)
false
EF017635
Certified for UL hazardous location group C (ethylene)
false
EF017636
Certified for UL hazardous location group D (propane)
false
EF017637
Certified for UL hazardous location group E (metal dusts)
false
EF017638
Certified for UL hazardous location group F (carbonaceous dusts)
false
EF017639
Certified for UL hazardous location group G (non-conductive dusts)
false
EF000008
Width
13 mm
EF000040
Height
74.500 mm
EF000049
Depth
161.500 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews