??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Level monitoring relay [AKF107019]
ETIM_9_0
(Fill) level monitoring relay [EC001447]
EF003961
Type of electric connection
Screw connection
EF003340
With detachable clamps
false
EF002991
Voltage type (supply voltage)
EF007532
Supply voltage AC 50 Hz
V
EF007533
Supply voltage AC 60 Hz
V
EF007534
Supply voltage DC
V
EF003427
Number of inputs for electrodes
3
EF008195
Min. adjustable operate delay time
0 s
EF008194
Max. permitted operate delay time
s
EF008192
Min. adjustable off-delay time
0 s
EF008191
Max. permitted off-delay time
s
EF008238
Physical measurement principle
Conductive
EF000507
Cascadable
false
EF003429
Response value sensitivity adjustable
true
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
EF005294
Voltage type (operating voltage)
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
V
EF006706
Rated switch current
4 A
EF000008
Width
22.5 mm
EF000040
Height
85.6 mm
EF000049
Depth
103.7 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews