??
Catalog navigation
CAD model selection
HELP_VARIABLE
ST
System type
AT
Application types
Q1
Diameter of the connecting rebar
mm
Q2
Rebar diameter of the insertion side
mm
S
Reinforcement spacing
mm
DM
Bore diameter
20 mm
L
Length
120 cm
H
Height
100 mm
B
Width
24 mm
LODLEVEL
LOD Level
Download CAD models
Previews
3D
Dimension