??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PN
Sales Part
IC
Inlet Connection Size
Cal
SA
Spray Angle
TT
Male/Female
Male
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
EOD
Equiv Orifice Diam
FRC15
Flow Rate Capacity (gallons per minute) at 15 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
SA15
Spray Angle at 15 psi
SA40
Spray Angle at 40 psi
SA100
Spray Angle at 100 psi
L
Cal
S1
Cal
Pobierz modele CAD
Previews
3D
Wymiar