??
Catalog navigation
CAD model selection
HELP_VARIABLE
BEST
Order No.
307601
WS
Material
Stainless steel
BACKENB
Jaw width
80
LUMFANG
Scope of delivery
1 Satz
SPANND
Clamping diameter
Recommended: 20 to 85 mm
B
width
80 mm
B1
Distance
55 mm
D
diameter
6.5 mm
H
height
33 mm
H1
Distance
16.5 mm
L
Length
13 mm
L1
Distance
5 mm
Download CAD models
Previews