??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
item number
TYP
Device type
LODLEVEL
Level of detail
POS
position
B
Width
mm
H
Hieght
mm
T
depth
mm
G
Curb weight
kg
SPANNUNG
nominal voltage
230 V AC
BTP
Max. permissible buffer temperature
95 °C
BTPR
Max. permissible operating temperature primary
90 °C
BTSEK
Max. permissible operating temperature secondary
80 °C
BDPR
Max. permissible operating pressure primary
6 bar
BDSEK
Max. permissible operating pressure secondary
10 bar
KVSPR
KVS value primary
KVSEK
KVS value secondary
DVPR
∆pV primary
kPa
DVSEK
∆pV secondary
kPa
ANSS
Connection side
right/left
NWK1
Nominal size ball valve heating flow / heating return
NWK2
Nominal size ball valve cold water / hot water
NWK3
Nominal size ball valves circulation
DN 25 (1" IG)
UBA
Drinking water UBA conformity
yes
FTOL
Manufacturing tolerances
+/- 10 mm
AD
Cover
yes
PWT
Plate heat exchanger
Copper / stainless steel
PP
Primary pump
ZP
Circulation pump
Wilo Yonos Para Z25/7.0
DS
Flow sensor
l/min
DRCHFL1
Flow 10/45 ° C at primarily 55 ° C
/ l/min
NL1
NL number
/
L1
power
/ kW
DRCHFLPR1
Flow primarily 55 ° C
/ l/h
DRCHFL2
Flow 10/45 ° C at primarily 70 ° C
/ l/min
NL2
NL number
/
L2
power
/ kW
DRCHFLPR2
Flow primarily 70 ° C
/ l/h
SYN
Keywords / synonyms
Fresh water module, fresh water modules, fresh water station, fresh water stations, fresh water system, fresh water systems
PDF
Product information
PDF data sheet
ASTEXT
Tender text
URL
Manufacturer website
Info Link
MAN
Installation / operating instructions
installation Guide
Download CAD models
Previews
3D
Dimension