??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Front element for mushroom push-button actuators [AKF030019]
ETIM_9_0
Front element for mushroom push-button [EC001038]
EF000190
Colour button
Red
EF006253
Construction type lens
Round
EF001423
Diameter cap
28 mm
EF000079
Hole diameter
16 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
1
EF001546
Type of button
High
EF001142
Suitable for illumination
EF003829
With lighting
EF006522
Supply voltage lamp
0 V
EF007447
Switching function latching
true
EF001407
Spring-return
EF006014
With front ring
EF005972
Material front ring
Other
EF002429
Colour front ring
EF001433
Suitable for emergency stop
true
EF001403
Unlocking method
Pull-release
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews