??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Front element for push-button actuators [AKF028019]
ETIM_9_0
Front element for push button [EC000221]
EF000190
Colour button
EF001372
Number of command positions
1
EF006253
Construction type lens
Round
EF000079
Hole diameter
22 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF001546
Type of button
Flat
EF001142
Suitable for illumination
EF005500
With protective cover
false
EF001537
Labelled
EF007447
Switching function latching
false
EF001407
Spring-return
true
EF006014
With front ring
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Titanium
EF003118
Degree of protection (IP), front side
IP67
EF011961
Degree of protection (NEMA), front side
4X
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews
3D
Dimension