??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FS2A 120
A
140 mm
B
120 mm
C
12 mm
D
8 mm
E
50 mm
F
115 mm
G
95 mm
D1
120.5 mm
D2
113.5 mm
D3
13.5 mm
Download CAD models
Previews
3D
Dimension