??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FS2A 50
A
75 mm
B
62 mm
C
12 mm
D
8 mm
E
25 mm
F
45 mm
G
32 mm
D1
50.5 mm
D2
44.5 mm
D3
9 mm
Download CAD models
Previews
3D
Dimension