??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FSA 38
A
95 mm
B
59 mm
C
77 mm
D
34
D1
38 mm
D2
9
D3
M8
E
25
F
55 mm
G
15 mm
H
20 mm
COD
FSA38
D3K
6.647 mm
D3N
8.000 mm
DX
34.000 mm
D2X
9.000 mm
EX
25.000 mm
X
40.000 mm
Y
10.000 mm
Download CAD models
Previews
3D
Dimension