??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FSA 120
A
220 mm
B
165 mm
C
195 mm
D
92.5
D1
120 mm
D2
13.5
D3
M 12
E
77.5
F
148 mm
G
20 mm
H
30 mm
COD
FSA120
D3K
10.106 mm
D3N
12.000 mm
DX
92.500 mm
D2X
13.500 mm
EX
77.500 mm
X
130.000 mm
Y
20.000 mm
Download CAD models
Previews
3D
Dimension