??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FSA 95
A
195 mm
B
145 mm
C
170 mm
D
80
D1
95 mm
D2
13.5
D3
M 12
E
67.5
F
125 mm
G
20 mm
H
30 mm
COD
FSA95
D3K
10.106 mm
D3N
12.000 mm
DX
80.000 mm
D2X
13.500 mm
EX
67.500 mm
X
100.000 mm
Y
20.000 mm
Download CAD models
Previews
3D
Dimension