??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FSA 50
A
130 mm
B
90 mm
C
110 mm
D
50
D1
50 mm
D2
9
D3
M 8
E
40
F
80 mm
G
20 mm
H
30 mm
COD
FSA50
D3K
6.647 mm
D3N
8.000 mm
DX
50.000 mm
D2X
9.000 mm
EX
40.000 mm
X
60.000 mm
Y
15.000 mm
Download CAD models
Previews
3D
Dimension