??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
FSA 32
A
90 mm
B
54 mm
C
72 mm
D
31
D1
32 mm
D2
9
D3
M8
E
22
F
45 mm
G
15 mm
H
20 mm
COD
FSA32
D3K
6.647 mm
D3N
8.000 mm
DX
31.000 mm
D2X
9.000 mm
EX
22.000 mm
X
30.000 mm
Y
10.000 mm
Download CAD models
Previews
3D
Dimension