??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
FTS4-M5
CTOD
Compatible tube OD
φ3.2,φ4
B
7.0 mm
E
M5x0.8 mm
MBS
Min. bore size
1.8
H
2.9 mm
J
5.5 mm
K
8.6 mm
L
2.9 mm
I
0.4
INFOTEXT
Product Info
Product Info
Download CAD models
Previews